Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LI 20TES - Air-to-water heat pump for indoor installation. 20 kW heat output.
Bill of material
LI 20TES-366070
TYP
Order reference
LI 20TES
ARTNR
Article Number
366070
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
5000 m3/h
TTH
Thread type heating
R
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
3.6 m3/h
PLHWT
Pressure loss heating water throughput
25200 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
8.1 A
GW
Gross weight
257 kg
INFO
Web
Info
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices