Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
Comfort - System M heat pump Comfort
Bill of material
System M heat pump Comfort Indoor unit-M10011
TYP
Type
System M heat pump Comfort Indoor unit
ARTNR
Article number
P
Power
kW
UNIT
Unit
LODDEST
LOD Destination
LODLEVEL
LOD Level
OUTCOLOR
Color
SPEICHER
Warm water
MIXMOD
Mixer modules
BIVMOD
Bivalent modules
W
Width
600 mm
H
Height
1400 mm
D
Depth
750 mm
G
Weight
164 kg
INFO
Web
Info
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices