Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
LA 4060CP - Air-to-water heat pump for heating and cooling, Up to 60 kW heating load
Bill of material
LA 4060CP-382180
SA810ID03
Manufacturer order number
382180
TYP
Order reference
LA 4060CP
ARTNR
Article number
382180
LOG
Level of geometry
350
200
SA010ID02
Part number of the standard
22
SA010ID03
Date of issue (month) of the standard
201903
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA100ID04
Application
heating, cooling, and drinking water heating
SA200ID03
Heat source
outdoor air
SA450ID03
Installation location
outdoor
SA460ID03
Heat pump output control
modulating
SA700ID05
Heating output
36 °kW
SA700ID06
Coefficient of performance
4.100
SA700ID12
Refrigerant used
R290
SA700ID13
Refrigerant capacity
4.000 kg
SA700ID16
Max. supply temperature(without additional heating)
70 °C
SA700ID21
Cooling output
30.1 kW
SA700ID24
Sound power level
54 dB(A)
SA700ID27
electrical connection
3/N/PE400V
SA700ID36
Design of refrigerant circuit
hermetisch geschlossen
SA700ID39
Smooth starter
yes
SA810ID04
DATANORM number
382180
Procurement
Last updateMar 5, 2026, 4:39 PM
Part number382180
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/glen_dimplex/catalogItem/184dffd9-7f28-4274-b974-6a907f16b219
All information without guarantee
Last update: Mar 5, 2026, 4:39 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices