Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
LA 60P-TUR - Reversible high-efficiency air/water heat pump.
Bill of material
LA 60P-TUR-377770
SA810ID03
Manufacturer order number
377770
TYP
Type
LA 60P-TUR
ARTNR
Article number
377770
LOG
Level of geometry
350
200
SA010ID02
Part number of the standard
22
SA010ID03
Date of issue (month) of the standard
201903
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA100ID04
Application
heating, cooling, and drinking water heating
SA200ID03
Heat source
Outside air
SA450ID03
Place of Installation
outdoor
SA460ID03
Heat pump output control
stages
SA700ID05
Heating output
45 °kW
SA700ID06
Coefficient of performance
3.600
SA700ID10
Starting current
78.0 A
SA700ID12
Refrigerant used
R290
SA700ID13
Refrigerant capacity
7.600 kg
SA700ID16
Max. supply temperature(without additional heating)
64 °C
SA700ID21
Cooling output
64.5 kW
SA700ID24
Sound power level
70 dB(A)
SA700ID27
electrical connection
3/N/PE400V
SA700ID36
Design of refrigerant circuit
hermetisch geschlossen
SA700ID39
Smooth starter
Ja
SA810ID04
DATANORM number
LA 60P-TUR
SA810ID10
Description/supplementary text for the order number
Reversible high-efficiency air/water heat pump.
Procurement
Last updateDec 2, 2025, 8:34 AM
Part number377770
All information without guarantee
Last update: Dec 2, 2025, 8:34 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices