Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
LA 40TU-2 - High efficiency air-to-water heat pump for outdoor installation. 40 kW heat output
Bill of material
LA 40TU-2-376680
SA810ID03
Manufacturer order number
376680_AE
TYP
Order reference
LA 40TU-2
ARTNR
Item No.
376680
LODLEVEL
LOD Level
350
200
TH
Thread heating connection
G
CH
Heating connection
1 1/2 Inch
SA010ID02
Sheet number of the guideline
22
SA100ID04
Range of application
space heating
SA460ID03
Heat pump output control
stages
SA700ID05
heating output
27.60 kW
SA700ID06
coefficient of performance
3.60
SA700ID10
starting current
30.0 A
SA700ID12
refrigerant used
R449A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
11.80 kg
SA700ID16
Max. flow temperature (without additional heating)
55 °C
SA700ID20
cooling function
none
SA700ID23
stages
2
SA700ID24
sound power level(according to ErP for outdoors)
70 dB(A)
SA700ID27
electrical connection
3/N/PE400V
SA810ID04
DATANORM number
376680
SA810ID10
Description/supplementary text for the order number
Highly efficient air/water heat pump for outdoor installation. Up to 40 kW building heat requirement.
SA010ID03
Date of issue (month) of the standard
201903
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA700ID25
degree of protection according to DIN EN 60529
IP24
SA700ID36
design of refrigerant circuit
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices