Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
LA 9S-TUR - Reversible air-to-water heat pump with 9 kW heat output
Bill of material
LA 9S-TUR-372970
SA810ID03
Manufacturer order number
372970_AE
TYP
Order reference
LA 9S-TUR
ARTNR
Item No.
372970
LODLEVEL
LOD Level
350
200
TH
Thread heating connection
G
CH
Heating connection
1 1/4 Inch
SA010ID02
Sheet number of the guideline
22
SA100ID04
Range of application
heating and cooling
SA200ID03
Heat source
outdoor air
SA450ID03
Installation location
outdoor
SA700ID05
heating output
7.20 kW
SA700ID06
coefficient of performance
4.20
SA700ID10
starting current
21.0 A
SA700ID12
refrigerant used
R410A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
3.90 kg
SA700ID16
Max. flow temperature (without additional heating)
60 °C
SA700ID24
sound power level(according to ErP for outdoors)
53 dB(A)
SA700ID27
electrical connection
3/N/PE400V
SA810ID04
DATANORM number
372970
SA810ID10
Description/supplementary text for the order number
Reversible air/water heat pump for outdoor installation. 6 kW heat output.
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices