Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
LIK 8TES - Compact air-to-water heat pump for indoor installation. 8 kW heat output
Bill of material
LIK 8TES-366030
SA810ID03
Manufacturer order number
366030
TYP
Order reference
LIK 8TES
LODLEVEL
LOD Level
350
200
TTH
Thread type heating
G
HC
Heating connection
1 Inch
HWT
Heating water throughput
1.4 m3/h
SA010ID02
Sheet number of the guideline
22
SA100ID04
Range of application
space heating
SA110ID04
Type
air/water
SA200ID03
Heat source
outdoor air
SA400ID03
Design
compact
SA450ID03
Installation location
indoor
SA700ID05
heating output
6.600 kW
SA700ID06
coefficient of performance
3.600
SA700ID09
electrical connection
3/N/PE400V
SA700ID12
refrigerant used
R410A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
1.900 kg
SA700ID14
Sound power level (according to ErP indoor)
53 dB(A)
SA700ID15
degree of protection according to DIN EN 60529
IP 20
SA700ID16
Max. flow temperature (without additional heating)
60 °C
SA700ID20
cooling function
none
SA700ID24
sound power level(according to ErP for outdoors)
60 dB(A)
SA810ID04
DATANORM number
366030
SA810ID10
Description/supplementary text for the order number
Compact air/water heat pump for indoor installation with 50 litre buffer cylinder with integrated 2 kW heating element
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
INFO
Web
Info
Procurement
Last updateDec 2, 2025, 8:34 AM
Part number366030
All information without guarantee
Last update: Dec 2, 2025, 8:34 AM
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices