Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Glen Dimplex
Description
WI 22TU - High efficiency water-to-water heat pump for indoor installation. 22 kW heat output.
Bill of material
WI 22TU-364220
SA810ID03
Manufacturer order number
364220
TYP
Order reference
WI 22TU
LODLEVEL
LOD Level
350
200
TTH
Thread type heating
G
HC
Heating connection
1 ¼ Inch
SA010ID02
Sheet number of the guideline
22
SA200ID03
Heat source
groundwater/water
SA400ID03
Design
compact
SA450ID03
Installation location
indoor
SA700ID05
heating output
22.300 kW
SA700ID06
coefficient of performance
5.700
SA700ID09
electrical connection
3/N/PE400V
SA700ID12
refrigerant used
R410A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
19.500 kg
SA700ID14
Sound power level (according to ErP indoor)
70 dB(A)
SA700ID16
Max. flow temperature (without additional heating)
62 °C
SA700ID36
design of refrigerant circuit
hermetisch geschlossen
SA810ID04
DATANORM number
364220
SA810ID10
Description/supplementary text for the order number
With a heating output of 22 kW, the WI 22TU ensures that up to 500 square metres of living space are always well heated. This water/water heat pump is therefore a suitable, efficient solution for apartment blocks in new builds or renovations.
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
Procurement
Last updateMar 5, 2026, 4:39 PM
Part number364220
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/glen_dimplex/catalogItem/6d21267c-0094-4ca4-871c-158a28edd32a
All information without guarantee
Last update: Mar 5, 2026, 4:39 PM
Preview - Generation
Preview
Quotation
3D
Dimension
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices